For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W45 O HJ - Connector,angle 45°
Bill of material
W 45 O 08 HJ 10
DES
Identifier
W 45 O 08 HJ 10
G1
Thread G1
3/4-16 UNF
G2
Thread G2
7/8-14 UNF
SW
Width across flats SW
22 mm
S1
Width across flats S1
22 mm
OR
O-ring
16.36x2.21 mm
I1
19.300 mm
I2
7.000 mm
F
2.900 mm
D11
13.000 mm
D22
13.690 mm
D33
19.480 mm
D44
19.630 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.